AXIS#.WS.TDELAY3
Description
AXIS#.WS.TDELAY3 defines the delay between complete loops in mode 0 only. Decreasing this value makes the wake and shake procedure faster, but may lead to problems if the motor moves too long. Increasing this value will make wake and shake significantly longer.
Versions
| Action | Version | Notes |
|---|---|---|
| Implemented | 02-00-00-000 |
General Information
|
Type |
Read/Write |
|
Units |
ms |
|
Range |
0 to 2,000 ms |
|
Default Value |
100 ms |
|
Data Type |
Integer |
|
Stored in Non Volatile Memory |
Yes |
Variants Supported
All variants are supported
Fieldbus Information
| FieldbusA Fieldbus is an industrial network system for real-time distributed control (e.g. CAN or Profibus). It is a way of connecting instruments in a plant design | Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
|---|---|---|---|---|---|---|---|---|
| EtherCATEtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs COE and CANopen | AXIS1.WS.TDELAY3 | 0x5013 | 0x7 | UINT | - | - | RW | False |
| AXIS2.WS.TDELAY3 | 0x5113 | 0x7 | UINT | - | - | RW | False |
|
Copyright © 2018 Kollmorgen |
|







